Features & Benefits
- Inductance: 0.1 to 47 µH
- Saturation Current: 3.0 to 120 A
- Core Material: Iron Powder
Typical Applications
- Personal Computers
- Servers
- High Current POL Converters
- Low Profile High Current Power Supplies
- DC/DC Converters
- DC/DC Converters for FPGA
LMLP – D series of SMD power inductors are designed for applications requiring high current in small low profile packages. High current SMD shielded power inductors with a homogeneous iron powder core construction. Inductance ranges from 0.1 to 47 µH and saturation current ranges from 3 to 120 A.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information