Low Profile – LMLP Series (Style C)


LMLP-C
Features & Benefits
  • Inductance: 0.8 to 220 µH
  • Saturation Current: 0.390 to 1.290 A
  • Core Material: Ferrite
Typical Applications
  • For small DC/DC converter (cellular phone, HDD, DVC, DSC, PDA, LCD display etc.)

LMLP – C SMD power inductors are low profile components ideal for size constrained applications. Low profile SMD power inductors with a ferrite coating for shielding. Sizes range from 2.4 x 2.4 x 1.0 (mm) to 8.0 x 8.0 x 4.2 (mm). Inductance range is 0.8 to 220 uH and rated current range is 0.390 to 1.290 A.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

LMLP Series-Style C
» Click to View