Features & Benefits
- Highly accurate dimensions
- Automated mounting capable
- Terminals are highly resistant to pull forces
- Superb Q characteristics
Typical Applications
- DC/DC Converters
- Automotive Sound Systems
- Mobile Communications Devices
The LCWF series has a very strong solderability by reflow soldering, soldering iron, or wave soldering. LCWF is highly resistant to mechanical shocks and pressure, and is highly reliable in sudden temperature and humidity changes. LCWF can be used in LCD televisions, personal computers, tablets, cell phones, and other applications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information