The KYOCERA AVX Accu-L series inductors are designed and manufactured using KYOCERA AVX's thin film technology for extreme repeatability and tight tolerances. Accu-L® 0201 Learn More Accu-L® 0402 Learn More Accu-L® 0603 and 0805 Learn More Accu-L® AEC-Q200 Inductors Learn More Back to TopLITERATURERF/MICROWAVEAntenna Quick Reference SheetRF/Microwave Products5G / Internet of Things IoTWi-Fi AntennasmmWave Measurement SystemThin Film Passive ComponentsWire Bond ComponentsHybrid 3dB CouplersMini Low Current FusesThermal ConductorsUWB Mini BandPass FiltersMORECATALOGSRF/MICROWAVEAntenna SolutionsAccu-Guard SMD FusesChip InductorsEMI FiltersSingle Layer CapacitorsMLCC SMD Feedthru CapacitorsSpecialty Thin FilmResistive ProductsRF/Microwave ProductsSMD Power InductorsMORERF/Microwave Sample Kits Discontinued / Product Changes (PCN)