Multi-Layer Ceramic Chip Inductors – LCCI Series


Features & Benefits
  • Standard EIA sizes
    0201(0603), 0402(1005), 0603(1608)
  • Operating temperature -40ºC to +85ºC
  • Lead-Free RoHS Compliant
  • Tight Tolerance in Physical Dimensions
  • Surface Mounting Applicability
  • Tight Inductance Tolerance, Excellent Q &
    Guaranteed SRF Range
  • High Product Quality & Outstanding Reliability
Typical Applications
  • Mobile communications
  • WLAN
  • PHS
  • EMI Counter measure in High Frequency Circuits
  • Computer Communication

Suitable for high-frequency applications, AVX’s LCCI series has a tight tolerance in physical dimensions, a tight inductance tolerance, excellent Q and a guaranteed SRF range. The LCCI series features a ceramic integrated structure, resulting in high product quality and outstanding reliability. All parts are lead-free and comply with RoHS standards. The LCCI series has an operating temperature of -40ºC to +85ºC. Also, the surface mounting applicability supports reflow soldering conditions without sacrificing any frequency characteristics.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

MLC Chip Inductors
» Click to View