Features & Benefits
- High Frequency, High Withstanding Voltage
- Low DC Resistance
- Surface Mountable
- 0402 Case Size
- RoHS Compliant Finishes
- Available in Tape and Reel
Typical Applications
- Mobile communications
- Satellite Applications
- GPS
- Collision Avoidance
- Wireless LANs
The Multilayer Organic Tight Tolerance Inductor is a low profile organic based inductor that can support mobile communications, satellite applications, GPS, matching networks, and collision avoidance. The MLO™ Tight Tolerance Inductor series of components are based on AVX’s patented multilayer organic technology (US patent 6,987,307). MLO™ Tight Tolerance Inductors incorporate very low loss organic materials which allow for high Q and high stability over frequency. MLO™ Tight Tolerance Inductors are surface mountable and are expansion matched to FR4 printed wiring boards. MLO™ Tight Tolerance Inductors utilize fine line high density interconnect technology thereby allowing for tight tolerance control and high repeatability. Reliability testing is performed to JEDEC and mil standards. Finishes are available in RoHS compliant Sn.
Datasheet / Catalogs – Click to Download
Part Number Information
S2P Files – Click to Download
- MLO™ Inductors Complete (Tight Tolerance, High Current, High-Q)
- HL02 Tight Tolerance MLO™ Inductors
- HLC02 High Current MLO™ Inductors
- HLQ02 High-Q MLO™ Inductors
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.