AS Series | Air Core Inductors


Features & Benefits
  • Square cross section construction
  • Available in 0806, 0807, and 0908 sizes
  • 20 Inductance values ranging from 5.5nH to 27.3nH
  • High Q
  • High Current
  • Excellent SRF
Typical Applications
  • RF Applications
  • RF Circuits
  • Broadband I/O Filtering
  • Impedance Matching

KYOCERA AVX Square Air Core RF Inductors, part of the wound air core inductor family, are ideal for RF circuits, broadband I/O filtering, frequency selection, or impedance matching. The unique square cross section of the air core inductor provides better performance, and offers manufacturing advantages over toroidal coils.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information

AS Series
» Click to View

Design Tools
S2P Files – Click to Download