Features & Benefits
- High Q
- RF Power Capability
- High SRF
- Low DC Resistance
- Ultra-Tight Inductance Tolerance
- Standard 0402 and 0805 Chip Sizes
- Low Profile
- Rugged Construction
- Taped and Reeled
Typical Applications
- Vehicle to Vehicle Communications
- Infotainment
- Telematics
- GPS
- Radar
- Vehicle Locations Systems
- Keyless Entry
- Filters
- Matching Networks
The L0402 LGA Inductor and the L0805 Accu-L® SMD Inductor are based on thin-film multilayer technology. This technology provides a level of control on the electrical and physical characteristics of the component which gives consistent characteristics within a lot and lot-to-lot. The original design provides small size, excellent high-frequency performance and rugged construction for reliable automatic assembly.
The AEC-Q200 Qualified Accu-L® Series is designed to meet the demanding performance specifications in automotive signal and power applications.
Datasheet / Catalogs – Click to Download
Part Number Information
S2P Files – Click to Download
Libraries – Click to Download
AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.