Features & Benefits
- High Q, High SRF
- Low DC Resistance
- Ultra-Tight Tolerance on Inductance
- Low Profile
- Taped and Reeled
Typical Applications
- Mobile Communications
- Satellite TV Receivers
- GPS
- Vehicle Locations Systems
- Filters
- Matching Networks
The Accu-L® inductor is particularly suited for the telecommunications industry where there is a continuing trend towards miniaturization and increasing frequencies. The Accu-L® inductor meets both the performance and tolerance requirements of present cellular frequencies 450MHz and 900MHz and of future frequencies, such as 1700MHz, 1900MHz and 2400MHz. Thin film inductors featuring extreme lot-to-lot repeatability and tight tolerance. The use of very low-loss dielectric materials, silicon dioxide and silicon oxynitride, in conjunction with highly conductive electrode metals results in low ESR and high Q. These high-frequency characteristics change at a slower rate with increasing frequency than for ceramic microwave inductors. Because of the thin-film technology, the above-mentioned frequency characteristics are obtained without significant compromise of properties required for surface mounting.
Datasheet / Catalogs – Click to Download
Part Number Information
S2P Files – Click to Download
- Accu-L® Complete (0201, 0402, 0603, 0805)
- Accu-L® Series 0201
- Accu-L® Series 0402
- Accu-L® Series 0603
- Accu-L® Series 0805
- Microwave Office®
- Eagleware Libraries
- ADS Library (old version)
- ADS Library (new version)
Libraries – Click to Download
AVX also works with several of the most popular software vendors to ensure our products are up to date in their software, and are constantly working with new vendors to ensure that they have the most up-to-date AVX libraries. These libraries are available below and can be added to your software.
Software – Click to Download
Modelithics
KYOCERA AVX and Modelithics have partnered to offer FREE 90-Day trials of highly accurate, scalable advanced simulation models for various KYOCERA AVX parts including this part as well as Attenuators, Capacitors, Couplers, Inductors, Diplexers, Resistors.