Features & Benefits
- Filtering common mode noise
- Available Sizes: 0805 and 1206
- Common Mode Impedance: 67Ω to 2200Ω
- Current Rating: 200mA to 400mA
- Operating temperature range: -40°C ~ 85°C
- Core Material: Ferrite
Typical Applications
- EMI supperssion
- USB
- LCD
- LVDS
- Mobile electronics
The LCCM series of common mode chokes are suitable for common-mode noise filtering in commercial, industrial and consumer applications. Available sizes include 0805 and 1206.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information