Features & Benefits
- Small size: 0805
- Frequency: 700-4000MHz
- Characteristic impedance: 50Ω
- Operating/Storage temp:
-40°C to +100°C - Low profile
- Rugged construction
- Taped and reeled
- Power handling: 8W
- RoHS compliant
Typical Applications
- Base Stations
- Cellular Infrastructure
- Military & Emergency Radio Communications
- Satellite TV receivers
- GPS
- Vehicle location systems
- Wireless LANs
The ITF SMD Filter is based on thin-film multilayer technology. The technology provides a miniature part with excellent high frequency performance and rugged construction for reliable automatic assembly. The ITF Filter is offered in a variety frequency bands compatible with various types of high frequency wireless systems.
Datasheets / Catalog
Datasheet / Catalog – Click to Download
Datasheets:
Part Number Information
Part Number Information
Videos