Features & Benefits
- Extremely small size, in standard or reverse configuration, for miniaturization of equipment
- Hardware real-estate and weight reduction of up to 60%
- Discoidal capacitor design to meet cost/reliability goals
Typical Applications
- Satellite Telecommunications
- Instrumentation
- Microwave
AVX’s miniature filters break the “small” size barrier. These ultra-miniature products, available as solder-in or screw-in styles, have case diameters as low as .073 inches. The world’s smallest and most complete miniature EMI filter line is especially well suited for microwave industry, medical electronics, avionic instrumentation, satellites, or other applications where space is at a premium.
- Miniature solder-in filters available in .075 inches, .105 inches, .120 inches diameter
- Provides insertion loss values from 10 MHz to 10GHz
- Working voltage up to 200 VDC is available depending on capacitance
- Excellent option for C circuit requirements of small, lightweight applications for either discrete filter or filter array installations
- L circuit is available with extended case length
- Miniature screw-in filters available in .073 inches, .086 inches, .105 inches diameter
- Provides insertion loss values from 10 MHz to 10GHz
- Working voltage up to 200 VDC is available depending on capacitance
- Excellent option for C circuit requirements of small, lightweight applications for either discrete filter or filter array installations
- L and π circuits are available with extended case length
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.