Features & Benefits
- Meets or exceeds applicable portions of Mil-PRF-28861
- C Circuits available
- Current ratings up to 25 amps
Typical Applications
- Military
Our high temperature fully hermetic solder-in style offers effective filtering in a construction without fluxes, epoxies, or other polymers, thus eliminating failure mechanisms associated with conventional solder-ins. Sizes are available in .128 to .400 diameter dimensions and are constructed to prevent outgassing or degradation in harsh environmental applications.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.