Features & Benefits
- Meets or exceeds applicable portions of Mil-PRF-28861
- Circuits available C, L, T, and π depending on size
- Current ratings up to 65 amps
Typical Applications
- Power line applications
- Anywhere lower frequency filtering w/ or w/o higher voltage capability is needed
- Aircraft lightening protection
- Radar
Cylindrical style filters are designed for bulkhead mounting in a slotted hole with the nut and lock-washer supplied.
- Provide filtering from 30 KHz to 10 GHz, depending on the size and configuration
- Have effective attenuation over a wide range of circuit impedances
- Alternate lead configurations or special capacitance values may also be ordered
- Available in .310 inches to .690 inches diameter dimensions
- Fully hermetic and one-sided hermetic styles are impervious to high moisture, solvents, and other severe environmental conditions
- Non-hermetic style provides an environmental barrier with an epoxy seal on both ends
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Contact [special-contact-link] for information on custom products.