KYOCERA AVX offers a full line of Low Pass and Broadband Filters for frequencies from 500 KHz to 26 GHz. Thin film technology enables superior filter performance in miniature 0402 and 0603 low pass filters at high frequencies suitable for WiMAX, WiBro, and W-LAN applications.
The DP series multilayer organic (MLO™) diplexers are available in 0603 and 0805 size packages with the lowest profile in the industry at 0.45mm for 0603 size parts and 0.6mm for 0805 size parts, making them ideal for height sensitive applications.
The most widely used group of filters from KYOCERA AVX are the Solder-In filters, which are from the Chassis Mount Broadband Feedthrough category, and are thick film technology. They are ideal for applications from high to low impedance circuits where large capacitance values are not practical, or where significant capacitance to ground can be tolerated.