Features & Benefits
- Standard capacitance ratings available to 612µF
- Standard cases 350×185; 520×185; 695×185
- Rectangular profile base 340×117 which allows:
– Lower thermal resistance Higher Rms current capability
– Lower serial resistance Higher thermal exchange
– Lower stray inductance
Typical Applications
- DC link
- Resonant filtering
- Active correction (FACTS)
- HVDC
- High Power DC Supply
DC voltage filtering for:
Filfim capacitors are designed for DC filtering application up to 56kV as standard, with higher voltages up to 100kV available on request.
DESIGN: FIM technology provides excellent lifetime performance with no pressure switch required due to their controlled self-healing design. FILFIM products use hermetically sealed stainless steal and use high-purity oil which is non-flammable under normal conditions, making them safe for transportation and usage.
MOUNTING: Vertical mounting is preferred although horizontal is acceptable. Please contact KYOCERA AVX for up-side down mounting configuration
Datasheet / Catalog – Click to Download
Technical Information – Click to Download
Part Number Information
Technical Papers – Click to Download
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.