High Power Film Caps

KYOCERA AVX High Power Capacitors use high purity oil impregnation to achieve superior energy density in a compact capacitor design. They offer a high voltage range of 1.2kV – 100kV, with standard and custom terminal options. Our proprietary Controlled Self-Healing technology enhances the lifetime performance of power film capacitors.

Controlled self-healing technology enables the capacitor to operate continually without catastrophic failure by immediately insulating any overstress sites that may occur in the dielectric layer. During operation, the capacitance will reduce slightly as a result of the controlled self-healing mechanism; capacitors are designed to lose no more than 2% of the original value over their operating lifetime at full voltage and temperature.

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Learn More
View Product
Learn More
View Product
Learn More
View Product