Features & Benefits
- Self-healing properties
- High moisture resistance
- Over voltage stress withstanding
- Excellent active and passive flame resistant abilities
- Widely used in across-the-line, interference suppression circuit, etc
Typical Applications
- The FV capacitor is suitable for Across-the-line, EMI Filters
- Capacitance Range: 0.01uF ~ 10.0uF
- Capacitance Tolerance: ±10% (K), ±20% (M)
- Frequency: 50Hz, 60Hz
- Insulation Resistance: > 15,000MΩ (≤ 0.33uF) > 5,000MΩ (> 0.33uF)
- Dielectric Strength: 1312VDC for 60sec. or 2000vdc for 2sec
FV are non-inductively wound with metallized polypropylene film as dielectric and electrode, encapsulated in solvent resistant and self – extinguishing UL94v0 thermoplastic case, with epoxy resin sealed. They provide interference Suppression with safety approvals. They are suitable for Across-the-line Capacitors, EMI Filters, Spark-Killer Circuits, etc.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers