DC Filtering – FSM (FSN RoHS Compliant)


Features & Benefits
  • Metallized polypropylene dielectric specially treated to withstand high DC voltage stresses up to 85°C
  • Controlled self-healing
  • Internal geometry and connections specially developed for high currents (Irms up to 100 A)
  • No liquid impregnant
  • Special metallization for DC voltage and high currents
Typical Applications
  • Recovery capacitor for G.T.O. switching (secondary snubber or clamp capacitor)
  • High current DC filtering

The FSM series uses a metallized polypropylene dielectric specially treated to withstand high DC voltage stresses up to 85°C with controlled self healing. FSM has internal geometry and connections specially developed for high currents (Irms up to 100 A), with no liquid impregnant, and special metallization for DC voltage and high currents.

Datasheet
Datasheet – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FSM (FSN RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download