Protection – FPX/FPY (RoHS Compliant)


Features & Benefits
  • Voltage Range: 2000V to 4600V
  • Capacitance Range: 0.5uF to 6uF
  • Bolt-In, Female Terminal
Typical Applications
  • Protection of thyristors
  • Protection of gate turn-off thyristor (G.T.O.)
  • Clamping (Secondary snubber)

FPX series is a metallized polypropylene dielectric capacitor incorporating controlled self-healing. The film is designed with reinforced metallization developed for high impulse currents. FPX has axial terminals (female) specially developed to reduce series inductance and to provide rigid mechanical mounting.

Datasheet / Catalog
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FPX/FPY (RoHS Compliant)
» Click to View