Features & Benefits
- Voltage Range: 250V to 2000V
- Capacitance Range: 0103 = 0.01uF
- Working temperature range: -40°C to +105°C
Typical Applications
- High reliability at high current stress
- Self-healing properties
- Self-healing properties
- Flame retardant plastic case and epoxy resin
- Low losses, high dv/dt capability
- High moisture resistance
- High stability of capacitance and long life
FM is non-inductively wound with metallized polypropylene film as dielectric, encapsulated in plastic case and sealed with thermosetting resin. They are ideal for high frequency and high pulse-rise-time circuit, and find wide application in high voltage power supplies, snubber and electronic lighting ballasts.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers