Features & Benefits
- Voltage Range: 250V to 350V
- Capacitance Range: 0103 = 0.01uF
- Working temperature range: -40°C to +85°C
Typical Applications
- Particularly designed for AC filtering
- High dielectric strength in operating conditions up to 85°C
The FLB series uses metallized polypropylene dielectric, aluminum can, impregnated with soft PU specially treated to have a very high dielectric strength in operating conditions up to 85°C.
The FLB has been designed with overpressure disconnected device. They are suitable for power factor correction and output AC filtering for power converters, UPS systems, solar inverters and motor drives etc.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers