DC Filtering – FFVS (RoHS Compliant)


Features & Benefits
  • Voltage Range: 600V to 1900V
  • Capacitance Range: 22uF to 200uF
  • Female and male threaded
Typical Applications
  • DC power supply for induction heating
  • Resonant DC power supply for:
    – Scanners
    – X-ray machines

FFVS series is a specific range of DC filtering capacitors designed for use in high frequency, high ripple applications beyond the limits of standard FFVE or FFVI. Typical applications include DC power supply for induction heating, resonant DC power supply for scanner, X-ray machines, etc. Due to the sophisticated internal design, stray inductance is extremely low, between 8 and 13nH. FFVS products are RoHs compliant.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FFVS (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download