DC Filtering – FFV3 (RoHS Compliant)


Features & Benefits
  • Voltage range from 75V to 11kV
  • 2 and 4 leaded Through Hole
  • Capacitance Range: 6uF to 160uF
Typical Applications
  • DC filtering, low reactive power

FFV3 series uses a non-impregnated metallized polypropylene or polyester dielectric, with the controlled self-healing process, specially treated to have a very high dielectric strength in operating conditions up to 105°C. The FFV3 has been designed for printed circuit board mounting. They are an ideal alternative to aluminum electrolytic capacitors, withstanding much higher levels of surge voltage with lower ESR and very high rms currents, resulting in longer application lifetime.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FFV3 (RoHS Compliant)
» Click to View