DC Filtering – FFLI (RoHS Compliant)


Features & Benefits
  • Voltage Range: 1000V to 1400V
  • Capacitance Range: 105uF to 3000uF
  • Female threaded
Typical Applications
  • DC filtering

The FFLI series uses a non-impregnated metallized polypropylene dielectric with the controlled self-healing process. Cylindar aluminium box with platic cover design. The FFLI capacitor is specifically designed for DC filtering. FFLI is cylindrical with axial terminals on the top face, with a mechanical mounting bolt underneath. FFLI series is a proven replacements for aluminum electrolytic capacitor banks, based on dry “controlled self-healing” metallized polypropylene film technology.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FFLI (RoHS Compliant)
» Click to View