DC Filtering – FFB (RoHS Compliant)


FFB Series
Features & Benefits
  • Voltage range from 75V to 1100V
  • Capacitance Range: 1.5uF to 110uF
  • 2 and 4 leaded Through Hole
Typical Applications
  • DC filtering, with low reactive power

The FFB series uses a non-impregnated metallized polypropylene or polyester dielectric with the controlled self-healing process, specially treated to have a very high dielectric strength in operating conditions up to 105°C. The FFB has been designed for printed circuit board mounting. They are an ideal alternative to aluminum electrolytic capacitors, withstanding much higher levels of surge voltage with lower ESR and very high rms currents, resulting in longer application lifetime.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FFB (RoHS Compliant)
» Click to View