DC Filtering – FE (RoHS Compliant)


Features & Benefits
  • Voltage Range: 550V to 1200V
  • Capacitance Range: 3.3uF to 75uF
  • Operating temperature range: -40°C to +100°C
Typical Applications
  • Particularly designed for DC filtering
  • Low reactive power

The FE series uses a non-impregnated metallized polypropylene dielectric specially treated to have a very high dielectric strength in operating conditions up to 100°C.

The FE has been designed for printed circuit board mounting. FE series performance characteristics make them a viable alternative to aluminum electrolytic technology due to much lower ESR and much higher surge voltage capability (dv/dt).

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FE (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download