Features & Benefits
- Voltage Range: 450V to 1200V
- Capacitance Range: 0.68uF to 75uF
- Operating temperature range: -40°C to +100°C
Typical Applications
- Particularly designed for DC filtering
- Low reactive power
The FB series uses a non-impregnated metallized polypropylene dielectric specially treated to have a very high dielectric strength in operating conditions up to 100°C.
The FB has been designed for printed circuit board mounting. FB series performance characteristics make them a viable alternative to aluminum electrolytic technology due to much lower ESR and much higher surge voltage capability (dv/dt).
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information
Technical Papers