Tuning – FAV (RoHS Compliant)


Features & Benefits
  • Voltage range from 600V to 2000V
  • Capacitance Range: 80nF to 1200nF
  • 4-Leaded Through Hole
Typical Applications
  • High reactive energy tuning for converters
  • Protection of semi-conductors

The FAV series is a metallized polypropylene film with metal foil used for the application of tuning. The FAV is a PCB mountable 4 leaded through hole designed for very high reactive power. The FAV series allows for high frequencies used in semi-conductor protection, auto battery chargers and high reactive energy tuning for converters.

Datasheet / Catalog
Datasheet / Catalog – Click to Download
Technical Information
Technical Information – Click to Download
Part Number Information
Part Number Information

FAV (RoHS Compliant)
» Click to View

Technical Papers
Technical Papers – Click to Download