KYOCERA AVX produces a full range of film dielectric components – from low power SMD solutions for the commercial and automotive industry, to medium and high power film capacitors suited to all power electronic applications over a voltage range spanning 75V volts up to 100 kV. Our technology includes both dry and oil impregnated designs, based on polyester and polypropylene dielectrics. Applications range from DC filtering, semiconductor protection and tuning, to discharge and high energy storage.
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.