Features & Benefits
- Glass passivated chip
- Peak Power Dissipation: 400W to 1500W
- Peak Forward Surge Current: 40A to 200A
- Peak Reverse Voltage: 5V to 440V
- Lead-Free Terminations
Typical Applications
- Consumer
- Industrial
- Telecom
- Computer
The SMAJ, SMBJ, and SMCJ Series are a popular format of general purpose transient voltage suppression diodes. They are based on the low leakage, high reliability, but low cost glass passivated chip rectifier technology
Datasheet
Datasheet – Click to Download
Part Number Information