Features & Benefits
- Reverse Breakdown Voltage: 20V to 200V
- Forward Voltage: 0.38V to 0.90V
- Max Forward Surge Current: 2A to 135A
Typical Applications
- Switch Mode Power Supplies
- High Frequency Rectification
- Portable Battery Powered Devices
- Reverse Bias Protection
AVX Schottky rectifier diodes offer unique lead-less chip packaging technology which eliminates the lead frame wire bond to give the chip top-bottom symmetry for fewer mounting problems, better heat transfer, and current handling capability (compared to SOD devices).
Datasheet
Datasheet – Click to Download
Part Number Information