Kyocera offers power modules adopting diverse packaging technologies in industrial fields requiring highly-reliable equipment and for the in-vehicle equipment market. Kyocera’s diode modules feature high heat dissipation capabilities by optimizing materials and joint conditions resulting in stable rectification at high temperatures.
Our diode modules are the perfect high-reliability solution for power conversion in harsh environments. Kyocera offers various diode modules with current ratings ranging from 80A to 700A and 2-in-1 to 6-in-1 configuration options.