Gain Equalizer – RC Network


RCN Series
Features & Benefits
  • EIA 0402 Case Size
  • Resistance Range: 10 to 50 Ω typ.
  • Capacitance Range: 1 to 50 pF typ.
  • Parallel Configurations
  • Power Rating: 125 mW
  • Operating Temperature: -55°C to +125°C
  • Laser Trimmed Resistors
  • RoHS Compliant

*For other RC Combinations & EIA Sizes
Please Contact Factory

Typical Applications
  • Optical Transceiver Modules
  • Broadband receiver
  • TOSA / ROSA
  • Opto-electronics
  • Telecom
  • Broadband Jamming for EW
  • Military
  • Instrumentation and Test

Passive Micro Component group is pleased to introduce the RCN Series next generation of surface mount RC equalizer networks. This product was designed utilizing our proprietary Glass Sandwich Flexiterm® Technology, (GSFT). The Flexiterm® is a surface mountable automotive qualified termination that adds an extra margin against damage due to flexture during installation.

The RCN Series has been designed with high quality selected materials that yield excellent performance. This product is ideal for use in Optical Transceiver Modules or any application requiring excellent ultra-broadband performance.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

RCN Series
» Click to View

Literature
Literature – Click to Download