Features & Benefits
- Thru Hole or Surface Mountable
- High Stability vs. Temperature
- Quick Warm-Up Time
- Low Age Rates
- Low Phase Noise
- Available in:
14 Pin Dip Package
9mm x 14mm
20 x 20mm Package
22 x 25mm Package
25 x 25mm Package
Typical Applications
- Network Infrastructure
- 5G Picocell
- Test and Measurement Systems
- GPS Precision Timing Devices
- Medical Devices
- Aerospace
- Industrial
KYOCERA AVX’s high performance OCXO product offering is a result of 90+ years of leading products within the Frequency Control Industry. Modern layout topologies enable KYOCERA AVX to engineer and manufacture robust designs for all applications.
Datasheet
Part Number Information