Features & Benefits
- Thru Hole or Surface Mountable
- Superior Frequency Stability
- Ultra Low Phase Noise
- Low Acceleration Sensitivity
- Tolerant to Micro Vibrations
- Low Age Rates
- Available in:
14 Pin Dip Package
20 x 20mm Package
25 x 25mm Package
36 x 27mm Package
Typical Applications
- Network Infrastructure
- Phase Locked Microwave Applications
- Low Noise Test and Measurement Systems
- GPS Precision Timing Devices
- Military High-Performance Devices
- Medical Devices
- Aerospace
- Industrial
KYOCERA AVX’s ultra low phase noise OCXO product offering is a result of 90+ years of leading products within the Frequency Control Industry. Modern layout topologies enable KYOCERA AVX to engineer and manufacture robust designs for all applications.
Datasheet
Datasheet – Click to Download
Part Number Information