Features & Benefits
- Wire Size: 16AWG (Solid and Stranded)
- Current Rating: 10A
- Voltage Rating: 1000 VAC (RMS) or DC Equivalent
- Operating Temperature: -40°C to +80°C
- Storage Temperature: -40°C to +60°C
- IP67 Rating Waterproof
- Cost savings in an array of industrial power and signal applications
- Simple strip and poke in insertion and extraction by twisting wire
- Beneficial in field installation
- Space saving comparing with two-piece solution
- UL Approved
Typical Applications
- Transportation lighting
- Outdoor recreational vehicles
- General outdoor (lighting, power etc…)
- Horticulture lighting
- Home appliances
- Drones
KYOCERA AVX continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX broadening line of one-piece wire to wire solution is the 3ways waterproof wire to wire connector 9289-000 series.
The 9289-000 series is the first waterproof product in KYOCERA AVX interconnect product offering with our industry-proven poke-home contact technology that allow it to provide maximum wire retention for 16AWG solid and stranded wire gauges. 9289-000 is capable of accommodating simple strip-and-poke wire insertion and twist-and-pull wire extraction, which is especially beneficial in field installations
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
Literature