Features & Benefits
- IDC contact provides a gas-tight connection for long term reliability
- Tested to levels of shock, vibration, and temperature cycling for enhanced reliability
- Supports a combination of wire gauges ranging from 18 to 24 AWG including color coding
- No special tooling required for easy installation in the field
- Compatible with potting
- Allows for wire insertion from one side or both sides
Typical Applications
- Industrial
- Lighting
- Consumer & Automotive Wire-To-Wire terminations
- Replacement of traditional splicing solutions
- Oil & Gas Down Hole Drilling
KYOCERA AVX continues to develop unique connectors to fill gaps in current market offerings. Our newest addition that broadens our line of Wire-To-Wire solutions is the 9179 Splice Connector. The 9179 Splice Connector utilizes IDC or Insulation Displacement technology to terminate (splice) two wires together. The Wire-To-Wire 9179 Splice IDC Connector is packed with key features that provide significant functionality in a broad range of applications. Suitable with solid or stranded wires, this connector supports a mixed combination of wire gauges ranging from 18 to 24 AWG. The 9179 Splice IDC Connector’s design requires no special tooling for easy wire termination in the field and allows for wire insertion from one side or both sides. Rated to UL94V-0 at up to 10A per contact, the small form factor of the 9179 series’ housing is made of glass-filled thermoplastic and is also compatible with potting.