9176-000 Series | Standard IDC Connectors (18-24 AWG)


00-9176
Features & Benefits
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Connector housing captures the wire insulation for positive strain relief
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Low and high volume assembly tools to match production volumes
  • Reduced total applied cost versus solder or crimp processes
  • Optional thru and end caps lock in place to provide maximum strain relief
  • High temperature insulator capable to 260ºC reflow soldering processes
Typical Applications
  • Connecting discrete wire components directly to the PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCB’s together to create a continuous string of boards

The 9176 series accepts 18 AWG to 24 AWG wires with an insulation diameter ranging from 1.1mm to 2.1mm. These dual contact connectors support a 10 amp current rating with two large SMT solder tails per wire to provide maximum stability on the PCB. Available in 1p-3p configuration, these connectors can be end stackable for higher pin counts. The 9176 series also comes with optional locking strain relief caps that act as the termination tool for severe vibration applications.