9177-000 Series | Standard IDC Connectors (14-20 AWG)


00-9177
Features & Benefits
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Connector housing captures the wire insulation for positive strain relief
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Low and high volume assembly tools to match production volumes
  • Reduced total applied cost versus solder or crimp processes
  • High temperature insulator capable to 260ºC reflow soldering processes
Typical Applications
  • Connecting discrete wire components directly to the PCB
  • Bringing power and signals onto a PCB
  • Daisy chaining PCB’s together to create a continuous string of boards

The 9177 series accepts 14 AWG to 20 AWG wires with an insulation diameter ranging from 2.75mm to 4.25mm. These dual contact connectors support a 15 amp current rating with two large SMT solder tails per wire to provide maximum stability on the PCB. Available in 1p-3p configuration, these connectors can be end stackable for higher pin counts.

Datasheet / Catalog
Part Number Information
Part Number Information

Standard 14-20 AWG: 00-9177
» Click to View

Application Notes
Application Notes – Click to View
3D Model | Connector

3D Model | Cap – Through Wire

3D Model | Cap – Wire Stop