9176-650 Series | Single Tine SMT IDC Connectors (18-24 AWG)


9176-600
Features & Benefits
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Plastic cap retains the contact in position prior to automatic placement, then acts as the assembly tool to terminate the wires; no special tooling
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • Identical contact and footprint pattern to the existing 9176 for full backward compatibility and functionality
  • The IDC contact reduces the total applied cost versus solder or crimp processes
  • Connectors are available in two configurations for maximum flexibility: End and Through Wire
Typical Applications
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights

This single contact version of the proven 9176 family of connectors offers a lower cost solution to the market with only a 10% reduction in current rating. The SMT footprint is backward compatible with the standard dual contact configurations; offers all the same wire gauges and termination benefits of the integrated cap and provides a 10% height reduction.

Datasheet / Catalog
Part Number Information
Part Number Information

Single Tine SMT 18-24 AWG: 9176-650
» Click to View

Application Notes
Application Notes – Click to View
3D Model