9176-600 Series | Single Tine PTH IDC Connectors (18-24 AWG)


9176-600
Features & Benefits
  • IDC contact provides a gas-tight connection to the PCB for long term reliability
  • Plastic cap retains the contact and then acts as the assembly tool to terminate the wires; no special tooling
  • Tested to automotive levels on shock, vibration and temperature cycling for reliability
  • The IDC contact reduces the total applied cost versus solder or crimp processes
  • Connectors are available in two configurations for maximum flexibility: End and Through Wire
Typical Applications
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights

This single contact version of the proven 9176 family of connectors is the first in Plated Through Hole (PTH) termination. While supporting all of the features and benefits from the SMT offering, this connector provides a new option for a small, cost effective and high performance WTB solution.

Datasheet / Catalog
Part Number Information
Part Number Information

Single Tine PTH 18-24 AWG: 9176-600
» Click to View

Application Notes
Application Notes – Click to View
3D Model