9296-500 Series | Poke-Home Connectors – Inverted Thru Board 18-26 AWG


9296
Features & Benefits
  • Dual Beam box contact provides maximum mechanical stability and wire retention
  • Tape and reel packaged for automated SMT placement
  • Will accept either solid or stranded wire, 18-26AWG, plated or un-plated wires
  • Simple strip and insert for wire loading, with easy twist and pull for wire removal
Typical Applications
  • Industrial/Ruggedized Wire-to-Board applications
  • Replace hard soldering of wire to a PCB
  • Replace costly 2-Piece header and receptacle products

The new SMT vertical through board connector allows for 18AWG to 26AWG wires to be simply stripped and inserted into the connector body at 180 degree orientation to the bottom side of the PCB with an above board height of 0.80mm. This single connector will replace existing 2-Piece WTB solutions where a header is soldered onto the PCB and a secondary crimp-to-wire receptacle assembly is plugged in. Available in 1-6 positions, each connector will accept the entire wire gauge range for either solid or stranded wires at varying current ratings supported by each wire size. Once inserted, wires can easily be removed or replaced by twisting/unscrewing or by using a small blade extraction tool.

Datasheet / Catalog
Part Number Information
Part Number Information

Poke-Home 18-26 AWG: 00-9296
» Click to View

Application Notes
Application Notes – Click to View
3D Model | Connector