9155-300 Series | Right Angle 3.0mm Pitch


9155-300
Features & Benefits
  • Simple designed spring contact
  • End to end stackable for larger pin counts
  • Additional contact anchor brackets to added stability on the PCB
  • Robust to shock and vibration
  • Selectively plated contact area
Typical Applications
  • Mobile phones
  • Digital music players
  • Hand held terminals
  • Data terminals or any other small portable device

A further addition to the battery connector range offered by KYOCERA AVX is a 90 degree version. On a 3mm pitch, offered in 2 to 6 contact positions and rated as with all of the battery range at 3 amps. The connector’s design is small and compact to minimize its profile yet stable while having a contact point 4.61mm above the PCB.

The stability comes from the addition of extra SMT anchor brackets that are in between the SMT contact pads and both at the front of the connector and within the row of the contact SMT pads.

As with the other 9155 series of battery connectors offered by KYOCERA AVX the 90 degree version is rated at 3 amps and 5000 mating cycles, RoHS compliant and using high temperature plastic enables the connectors to be processed at up to 260ºC.

Datasheet / Catalog
Part Number Information
Part Number Information

Right Angle 3.0mm Pitch Battery: 9155-300
» Click to View

3D Model