9155-200 Series | Battery – Reduced 2.5mm Pitch


9155-200
Features & Benefits
  • 2.4mm insulator height
  • 3 amps/contact
  • Large SMT mounting area for positive mechanical attachment
  • 5k mating cycles
  • End-to-end stackable
Typical Applications
  • Cellular Phones
  • Handheld Devices
  • Industrial Modules
  • Medical Electronics

The newest product in AVX’s Interconnect family of battery connectors saves 50% in volume over the initial 9155 series compression connectors as illustrated in the photograph. These connectors are rated at a full 3 amps per contact on 2.5mm centers. Sizes range from 2 positions through 5 positions and are end to end stackable.

Datasheet / Catalog
Part Number Information
Part Number Information

Reduced Battery 2.5mm Pitch: 9155-200
» Click to View

3D Model