Features & Benefits
- Patented 20º angled face on the socket gives self-cleaning face when mated with plug
- Metal Latching area integral to socket which saves PCB real estate
- Integral to socket is a mechanical 50Ω switching coax for SMT termination
- Single sprung plug contact design gives ten thousand mating cycles and cleaning/wiping action
- Customer has option to terminate own RF coax using KYOCERA AVX custom tooling: 06-9157-7116-01-000
- SMT plug has unique location pyramids that give positive alignment to portable device, and assist blind mating
- RoHS Compliant
Typical Applications
- Mobile Phones
- PDA
- Medical
- Docking/Charging for any portable device
The 9157 series was specifically designed for portable equipment. KYOCERA AVX now offers this two-part system as a standard product. The fixed SMT socket is designed to be housed within the confined dimensional constraints of the portable device. The plug/cover connector has sprung contacts and is designed for termination to accessory equipment. The connector is designed to house fifteen signal contacts on a 1mm pitch rated at 1.5A. There is the option to include a switching RF coax. A cradle SMT plug connector for docking applications is also available as standard and has the option of including a SMT RF coax. Whatever your requirements, the 9157 series can also be customized to suit your application.
Datasheet / Catalog – Click to Download
Part Number Information
KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes
With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.
Begin Search


