6844 Series | 0.3mm Pitch


Features & Benefits
  • Space-saving is greatly achieved with a fine pitch 0.3mm
  • Provides a nice “click” feeling when locked
  • Applicable FPC thickness is 0.2mm.
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C

The 6844 Series are light, compact FPC Connectors featuring a pitch of 0.3mm, height of 0.95mm on board, and width of 2.7mm in the mounting space. Despite their slim designs, these connectors feature accurate positioning for secure mating as well as good operability, and provide a nice “click” feeling in the locking system.

Datasheet / Catalogs
Datasheet / Catalogs – Click to Download
Part Number Information
Part Number Information

6844 Series
» Click to View

For More Detailed Information
Click to Visit Kyocera Electronics Website
3D Model | Connectors