
Features & Benefits
- Contact Material: Copper alloy
- Insulator Material: Heat-resistant plastic
- Operating Temperature Range: -40 to +105°C
The 6806 Series are FPC/FFC connectors for high-speed transmission featuring a pitch of 0.5mm and height of 1.75mm. A convex-shaped actuator shape facilitates opening / closing operations, and a “click” feeling assures locking when the FPC/FFC is mated. The contact point is designed widely in order to obtain high contact reliability with FPC/FFC conductors. In addition to FPCs, these connectors can also be used for impedance-adjustable FFCs. By improving high-frequency characteristics with impedance matching, the connectors allow high-speed transmission which corresponds to next-generation interfaces V-by-OneRHS* adopted in LCD TVs.
* V-by-One is a registered trademark of THine Electronics, Inc.
Datasheet / Catalogs – Click to Download
Part Number Information
Technical Information – Click to Download
Video Library
Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.
If you accept this notice, your choice will be saved and the page will refresh.

