9258-000 Series | Parallel/Stacking – Ultra Low Profile Stacker


9258 Series
Features & Benefits
    Single piece connector – no mating half connector required to connect two boards together which means:
  • Reduced assembly time
  • Only one part to purchase and stock
  • Due to the unique contact design, the mating device does not have to be parallel
  • Extremely robust when it comes to shock and vibration
Typical Applications
  • Mobile phones
  • Handheld scanners
  • Portable medical devices
  • Display interface
The SOLO series 9258 is a one-piece connector used to connect two PCBs in a cost effective manner. This connector is a 1.0mm pitch available in an 8 position with stack heights of 0.40mm and 0.80mm. It is available with or without location bosses. This connector is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the boards.
Datasheet / Catalog
Part Number Information
Part Number Information

Ultra Low Profile Stacker: 00-9258
» Click to View

3D Models
3D Model – Click to View
  • Ultra Low Profile Stacker: 00-9258 – 3D Model – Coming Soon!