Features & Benefits
- Reduced assembly time
- Only one part to purchase and stock
- Due to the unique contact design, the mating device does not have to be parallel
- Helps reduce tolerance accumulation within system
Single piece connector – no mating half required to connect two boards together which means:
Typical Applications
- Phones
- Scanners
- Radios
- Medical Diagnostic
- Security Devices
The SOLO series 9188 is a one-piece connector used to connect two PCBs in a cost effective manner. A standard range is available with 4, 6, 8 staggered contacts to suit stack heights of 1.1mm to 2.1mm. SOLO Stacker is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the two boards.
Datasheet / Catalog
Datasheet / Catalog – Click to Download
Part Number Information
Part Number Information
3D Models
3D Model – Click to View
- Staggered Stacker: 00-9188 – 3D Model – Coming Soon!